IESNA:LM-63-2002
[TEST]P1245518
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D7-AMB-U-WQ-CG-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]NARROW BAND AMBER LEDS AND WIDE DISTRIBUTION WITH CLEAR GLASS AND HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120.0 VOLTS, 47.6 WATTS, 0.409 AMPS
[_THDi]14.19%
[_PF]0.971
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 0
[_SEARCH_COLORTEMP] 1620
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1527
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 47.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
100.8 103.7 106.4 110 115.1 120.7 128.2 137.1 148.5 159.5
170.8 183.3 197.1 210.5 226.9 248.6 274 297.2 320.5 344.3
366.1 391.7 421.5 438.8 448.1 458.5 455.5 443.6 419.1 385.5
345.2 295.4 233.1 165.7 94.5 31 16.4 14.9 12.2 9.5
7.2 5.1 3.6 2.1 1.2 0.6 0.3 0.3 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.3
0.3 0 0 0 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0 0
100.8 103.4 106.4 109.7 114.5 120.1 127.3 136.5 148.2 159.5
170.5 182.7 196.2 210.5 228.1 249.8 275.2 298.7 322.3 345.8
369.1 393.2 424.2 443.9 451 463.6 459.7 446.9 424.2 389.6
349.1 302.6 240 171.7 99 33.1 16.4 14.9 12.2 9.5
7.2 5.4 3.6 2.1 1.2 0.6 0.3 0.3 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0.3 0 0.3 0 0.3
0.3 0.3 0
100.8 103.4 106.1 109.7 114.5 120.7 127.9 136.8 149.1 160.7
171.7 183.3 197.1 212.6 230.7 255.2 283.2 307.1 331.8 355.6
382.5 407.5 438.8 465.4 473.7 482.6 487.7 474.6 451 418.8
371.7 322.6 262.6 189.6 110.9 35.8 15.8 14.3 11.9 9.2
7.2 5.1 3.3 2.1 1.2 0.6 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0.3 0 0.3
0 0 0 0 0 0 0 0 0 0
0.3 0 0
100.8 103.1 106.1 109.1 113.9 120.4 127.9 137.1 149.1 160.7
172.6 184.5 198.8 215.8 235.5 260.8 291.3 318.4 343.7 370
397.7 432.9 464.2 489.5 511.3 520.8 518.7 513 490.4 458.8
413.5 356.8 288.3 210.5 125.8 41.4 15.2 13.7 11.3 8.9
6.6 4.8 3.3 2.1 1.2 0.6 0.6 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 103.1 105.8 109.1 113.6 119.8 127.6 138 149.9 161.6
173.8 186.6 200.3 217.6 239.4 268 298.1 325.8 354.5 381.6
413.2 446 487.7 519 534.2 540.8 551.8 544.6 519.3 483.8
438.2 381 308.5 227.5 138 47.1 14 12.5 10.4 8
6.3 4.5 3 1.8 0.9 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 103.1 105.5 108.8 113.3 119.2 127.3 138 149.9 161
172.3 185.4 200.9 217.3 237.9 267.4 300.2 329.1 355.9 384.6
415.6 455.2 494 523.2 538.1 550.3 562.2 552.1 524.7 490.1
444.5 384.3 311.2 227.5 136.5 43.5 12.2 11 9.2 7.2
5.4 3.9 2.7 1.8 0.9 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0.3 0 0.3
0 0 0 0 0 0 0 0 0.3 0
0 0 0
100.8 103.1 105.8 108.8 113.3 119.2 127.3 138.3 150.2 161
172.9 186 200.6 217.6 237.9 267.7 300.5 329.7 356.2 384.9
415.9 455.5 495.8 524.1 537.8 548.8 560.1 555.7 525.3 490.7
443.9 384.9 312.1 228.1 136.8 45.3 12.2 11 8.9 7.2
5.4 3.9 2.7 1.8 0.9 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0 0.3
0.3 0 0 0 0 0 0.3 0.3 0 0.3
0.3 0 0
100.8 103.1 105.5 108.8 112.7 118.6 126.1 136.8 148.8 160.4
172 184.5 198.5 215.8 237.3 265.9 296.6 323.4 350.9 379.8
410.2 444.5 482.6 510.4 527.4 538.1 545.8 541.7 516.6 477.6
431.7 371.4 300.8 218.8 128.5 37.6 9.8 8.9 7.5 5.7
4.5 3.3 2.1 1.5 0.6 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
100.8 102.8 105.2 108.5 112.7 118.3 125.5 135.6 146.7 158
169.6 182.1 196.5 212.9 232.2 256.1 285.9 312.1 338.4 364.6
392.3 425.4 457.3 482.3 499.3 509.5 511 502.6 481.4 451
403.6 348.8 280.2 203 118.1 34 7.5 6.6 5.7 4.2
3.3 2.4 1.5 0.9 0.6 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
100.8 102.6 104.9 107.9 112.4 118.1 124.9 133.6 145.2 156.2
167.2 178.9 191.7 206.9 225.1 248.6 275.2 299.9 324.3 347.6
373.2 399.8 429.6 451.9 462.4 468.9 470.1 457.3 433.8 401.6
356.8 308.2 244.5 172.3 94.2 25.3 4.8 4.2 3.3 2.7
2.1 1.5 0.9 0.6 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
100.8 102.3 104.6 107.6 112.1 116.9 123.7 132.7 143.4 154.4
164.9 176.8 190.2 203.3 220.3 241.8 264.4 286.5 307.1 327.3
346.4 365.2 389 406.9 415.3 423.3 421.2 408.1 386.4 355
313.6 266.2 208.7 144.3 76.3 19.7 1.8 1.5 1.2 0.9
0.6 0.6 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
100.8 102.3 104.6 107.9 111.8 116.9 123.1 132.7 142.5 153.2
163.7 175.3 187.5 200.9 217 236.7 258.5 279 297.5 315.7
331.2 349.7 368.5 378.3 387.2 393.5 390.2 380.1 357.7 327.6
291.6 245.6 191.4 132.1 69.2 15.2 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
100.8 102.3 104.3 107.6 111.8 116.6 123.1 132.4 142.8 153.5
164 175 187.5 200.3 215.5 235.8 257.3 276.3 294.5 311.2
325.8 341.6 359.5 370 372.6 379.5 378.3 367 348.5 320.5
284.1 240.6 188.7 130.9 69.2 14.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
100.8 102 104.3 107 111.2 116.6 123.1 131.8 142.8 153.5
163.7 173.8 185.1 198.5 214 234 256.4 274.9 292.4 307.9
323.7 339.5 356.2 367 368.8 371.4 372.9 365.5 348.5 324.6
289.5 248.9 199.7 141.6 77.5 15.8 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
100.8 101.7 104 107.3 111.2 116.3 123.4 132.1 143.1 153.2
163.4 174.1 186.3 199.7 215.2 235.5 258.5 277.8 295.1 311.5
327.9 347.6 363.7 372.3 375.9 374.7 370.6 367.6 355.6 335.4
301.4 260 209.6 151.7 86.8 20.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0 0.3 0 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 101.7 104 106.7 110.6 116 123.1 132.7 144 153.8
163.7 173.5 185.1 198.5 215.2 236.7 259.4 276.9 293.9 309.1
324.3 339.5 351.5 349.7 331.2 297.2 258.2 255.5 243.9 226.6
205.1 176.5 142.5 102 56.9 11.3 0 0 0 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 101.7 103.7 106.4 110.3 115.7 123.1 133.6 144.9 153.5
162.8 172.9 184.8 197.3 212 233.4 256.1 273.4 286.8 298.1
308.8 319 321.1 300.8 253.7 184.5 106.1 102 96.6 89.1
79.6 67.1 52.8 37 20 3.9 0 0 0 0
0 0.3 0 0 0 0 0.3 0 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 101.4 103.7 106.1 110 116 123.1 132.7 143.7 152.9
161.9 171.1 181 192.6 207.2 226.3 246.5 260.3 272.2 280.2
285.9 287.1 281.1 254.6 197.1 113.3 41.7 38.8 36.1 32.5
28.3 23.3 17.6 11.9 6 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 101.4 103.4 106.1 110 116 122.8 131.8 143.1 152.3
161 169 178.3 189 200.6 216.7 233.1 244.7 251.3 254.6
253.1 249.5 228.9 190.8 136.8 65.9 16.7 15.2 14 12.5
10.7 8.6 6.3 4.2 1.8 0.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 101.4 103.1 106.1 110.3 115.7 122.2 130.9 142.5 151.7
159.5 166.9 175.3 183.9 193.5 206.6 219.4 226 228.7 225.7
218.2 201.2 175.6 137.1 82.9 31.3 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 101.1 103.1 105.8 110.3 115.4 121.6 130.9 141.9 150.8
158 165.5 173.2 181 189.9 201.2 211.7 217 217.6 212.6
199.1 178.3 151.1 109.7 62.3 21.8 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
100.8 101.1 102.8 105.8 110 115.1 121.6 130.6 141.3 150.2
158 165.5 172.9 180.7 189.6 200.9 210.5 215.5 215.8 209.6
194.4 173.8 144.6 102.6 56.9 21.5 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
